MultiQuip 45KVA MQ

MultiQuip 45KVA MQ

Price
39,900 USD
Year
2017
Working hours
1837 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip 45KVA MQ
CategoryStationary Generator Sets
Serial Number7251612
Unit NumberEC4126
Catalog NumberCU4344190
Manufacturing Year2017
Hours1837 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 39,900
Tax-
Price Including Tax-
Features
Additional InformationBLK HEATER 1000W DCA36 45 125
GEN 45KVA 3PH ISUZU TIER 4F
LOW COOLANT DCA20 25 36 40 45 70
5SLBG1224HL019728
COUPLER 3" PINTLE 25K TRLRMP-400
TRAILER DCA36-45SS, NO FUEL TANK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Steve Losee
Telephone:+1 801 978 1534
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone