MultiQuip 25KVA MQ

MultiQuip 25KVA MQ

Price
26,100 USD
Year
2017
Working hours
3366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip 25KVA MQ
CategoryStationary Generator Sets
Serial Number7153115
Unit NumberEC4119
Catalog NumberCU4334338
Manufacturing Year2017
Hours3366 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$ 26,100
Tax-
Price Including Tax-
Features
Additional InformationLOW COOLANT DCA20 25 36 40 45 70
GEN 25KVA 3PH ISUZU TIER 4F
BLK HEATER 500W DCA20 25
COUPLER 3" PINTLE 25K TRLRMP
TRAILER DCA20-25SS, NO FUEL TANK
4GNBG0916HB044199
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Steve Losee
Telephone:+1 801 978 1534
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone