Quick Search

MultiQuip 25KVA MQ

MultiQuip 25KVA MQ

Price
On Request
Year
2021
Working hours
5,314 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Salina, UT
+1 801 978 1673
Show phone number
  • Basic information
  • Details
Basic information
BrandMultiQuip 25KVA MQ
CategoryStationary Generator Sets
Serial Number7157316
Unit NumberEC4471
Catalog Number4834227
Year2021
Hours5,314 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationTRLT DCA20-25SS 25US2 NO FUEL TK
BALL COUPLER 2 5/16 14K TRLR RMP
FKITDCA25SSIU4F
GEN 25KVA 3PH ISUZU TIER4 ENV
LOW COOLANT DCA10-125
BLK HEATER 500W DCA20 25
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering