MultiQuip 25KVA MQ

MultiQuip 25KVA MQ

Price
11,500 USD
Year
2017
Working hours
7989 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip 25KVA MQ
CategoryStationary Generator Sets
Serial Number7153052
Unit NumberEC4122
Catalog NumberCU4344740
Manufacturing Year2017
Hours7989 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 11,500
Tax-
Price Including Tax-
Features
Additional InformationLOW COOLANT DCA20 25 36 40 45 70
GEN 25KVA 3PH ISUZU TIER 4F
4GNBG0910HB044196
BLK HEATER 500W DCA20 25
COUPLER 3" PINTLE 25K TRLRMP
TRAILER DCA20-25SS, NO FUEL TANK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Steve Losee
Telephone:+1 801 978 1534
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone