MultiQuip 125KVA MQ

MultiQuip 125KVA MQ

Price
80,500 USD
Year
2017
Working hours
1578 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip 125KVA MQ
CategoryStationary Generator Sets
Serial Number7511417
Unit NumberEC4129
Catalog NumberCU4342850
Manufacturing Year2017
Hours1578 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 80,500
Tax-
Price Including Tax-
Features
Additional InformationCOUPLER 3" PINTLE, 25K TRLRMP
BLK HEATER 1000W DCA36 45 125
KIT, POWERBALANCE, 35KW, DCA125S
TRAILER DCA125SS, US ELEC
LOW COOLANT DCA20 25 36 40 45 70
GEN 125KVA 3PH ISUZU TIER 4F
5SLBG1522HL019769
BATT CHG 3A DCA20-125SS, 45US
L, CAMLOCK 1 SET, DCA125, 150
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Steve Losee
Telephone:+1 801 978 1534
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone