Generac 80KW

Generac 80KW

Price
12,800 USD
Year
2010
Working hours
85 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenerac 80KW
CategoryStationary Generator Sets
Serial Number2108732
Unit NumberQU14512
Catalog NumberCU4496328
Manufacturing Year2010
Hours85 h
CountryUnited States
LocationLos Angeles, CA
Pricing
Price Excluding Tax12,800 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power109 hp
Output80 kVA
Frequency60 Hz
Additional Information250kw,84.9 hours, 120/208 volts, 96kw breaker, model year 2010
This generator meets California emissions standards.

BASE TANK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional Information250kw,84.9 hours, 120/208 volts, 96kw breaker, model year 2010
This generator meets California emissions standards.

BASE TANK
Power Rating
Standby
60Hz
80kVA / 80kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Tom Reddy
Telephone:+1 562 463 6073
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone