Denyo DCA25ESI

Denyo DCA25ESI

Price
6,130 USD
Year
2010
Working hours
9851 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDenyo DCA25ESI
CategoryStationary Generator Sets
Serial Number3841013
Unit NumberUA852
Catalog NumberCU4702881
Manufacturing Year2010
Hours9851 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax6,130 USD
Tax (10%)613 USD
Price Including Tax6,743 USD
Details
Additional InformationClass: Generators
Stock No.: UA852
Manufacturer: Denyo
Manufacturer Year: 2010
Hours: 9,851
Retail Price: $12,000 AUD Excluding GST. Ex Works
Location: BRISBANE QLD

REDUCED TO $7,900 + GST UNTIL 31 MAY 2020 ONLY

OPEN SKID DIMENSIONS
Length (mm): 1540mm
Width (mm): 680 mm
Height (mm): 900 mm
Weight (Kg): 564 kg

DESCRIPTION
Sound attenuated, enclosed diesel generator
20 KVA Continuous / 22 KVA Standby for up to 8 hours
Ultra Reliable & Fuel Efficient Isuzu AA-4LE2 Diesel Engine
Direct close coupled to a Denyo Brushless A/C Generator
Fitted with Residential Grade Exhaust silencer, Dry type air cleaner
metered control panel, main output breaker
Complete with 70 Ltr bunded, fuel tank
60 dBA ... 7m
Very Well Built Generator Set
Not capable of standby duty ( no auto start controllers ), battery chargers or contactors for remote start. 3P MCB fitted which is suitable for Prime Power use only.
Features
Accessories
GENERATORSGENERATORS
50 hZ50 hZ
Additional InformationClass: Generators
Stock No.: UA852
Manufacturer: Denyo
Manufacturer Year: 2010
Hours: 9,851
Retail Price: $12,000 AUD Excluding GST. Ex Works
Location: BRISBANE QLD

REDUCED TO $7,900 + GST UNTIL 31 MAY 2020 ONLY

OPEN SKID DIMENSIONS
Length (mm): 1540mm
Width (mm): 680 mm
Height (mm): 900 mm
Weight (Kg): 564 kg

DESCRIPTION
Sound attenuated, enclosed diesel generator
20 KVA Continuous / 22 KVA Standby for up to 8 hours
Ultra Reliable & Fuel Efficient Isuzu AA-4LE2 Diesel Engine
Direct close coupled to a Denyo Brushless A/C Generator
Fitted with Residential Grade Exhaust silencer, Dry type air cleaner
metered control panel, main output breaker
Complete with 70 Ltr bunded, fuel tank
60 dBA ... 7m
Very Well Built Generator Set
Not capable of standby duty ( no auto start controllers ), battery chargers or contactors for remote start. 3P MCB fitted which is suitable for Prime Power use only.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone