Denyo DCA13ESK

Denyo DCA13ESK

Price
6,565 USD
Year
2010
Working hours
7755 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDenyo DCA13ESK
CategoryStationary Generator Sets
Serial Number3835177
Unit NumberUA861
Catalog NumberCU4472080
Manufacturing Year2010
Hours7755 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 6,565
Tax (10%)$ 656
Price Including Tax$ 7,221
Details
Output10 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationSound attenuated, enclosed diesel generator
10 KVA Continuous / 11 KVA Standby for up to 8 hours
Ultra Reliable & Fuel Efficient Kubota Diesel Engine
Direct close coupled to a Denyo Brushless A/C Generator
Fitted with Residential Grade Exhaust silencer, Dry type air cleaner
Digital metered control panel, main output breaker
Complete with 62 Ltr bunded, fuel tank
58 dBA ... 7m
Very Well Built Quality Generator Set
Call us today for more information.

DETAILS:

Class: Generators
Stock No.: UA861
Manufacturer: Denyo
Manufacturer Year: 2010
Hours: 7,755
Retail Price: $9,500  AUD Excluding GST.  Ex Works
Location: BRISBANE QLD
OPEN SKID DIMENSIONS:

Length (mm): 1390mm
Width (mm): 650 mm
Height (mm): 900 mm
Weight (Kg): 503 kg
DESCRIPTION:

(Prices quoted are Ex Works and exclusive of GST)
Power Rating
Prime
50Hz
10kVA / 8kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone