Cummins QSK50

Cummins QSK50

Price
129,900 USD
Year
2006
Working hours
750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCummins QSK50
CategoryStationary Generator Sets
Serial NumberG060945075
Unit NumberUE2098
Catalog NumberCU4605408
Manufacturing Year2006
Hours750 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 129,900
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output1562 kVA
Engine power1,700 hp
Frequency60 Hz
Additional InformationCUMMINS QSK50, 1250 KW STANDBY GENERATOR SET
POWER COMMAND DIGITAL CONTROL PANEL. CIRCUIT BREAKER. 277/480 VOLT, 3PH, 60HZ
Features
Additional InformationCUMMINS QSK50, 1250 KW STANDBY GENERATOR SET
POWER COMMAND DIGITAL CONTROL PANEL. CIRCUIT BREAKER. 277/480 VOLT, 3PH, 60HZ
Power Rating
Standby
60Hz
1562kVA / 1250kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources