Quick Search

Cummins NTA855-G5

Cummins NTA855-G5

Price
On Request
Year
2001
Working hours
637 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
St. Augustine, FL
+1 904 737 7730
Show phone number
  • Basic information
  • Details
Basic information
BrandCummins NTA855-G5
CategoryStationary Generator Sets
Serial Number30365825
Catalog Number4916857
Year2001
Hours637 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power544 hp
Output500 kVA
Frequency60 Hz
Additional informationCUMMINS Model NTA855-G5 Package Diesel Generator Set 400 kW / 60 Hz / 1800 RPM Weather Enclosed Standby Takeout, ONAN 12 Lead Generator, Power Command Control Panel, Auto Start / Stop Capability, Engine Safety Shutdowns, Electronic Governor, 600 Amp 3 pole Circuit Breaker, Jacket Water Heater, 24V Starter, 35A Alternator, Air Cleaner, Radiator, Weather Enclosure, Critical Exhaust Silencer, 500 Gallon Fuel Tank Base.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering