Cummins DQGAB

Cummins DQGAB

Price
245,000 USD
Year
2008
Working hours
345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCummins DQGAB
CategoryStationary Generator Sets
Serial NumberK080221789
Unit NumberEPU10564
Catalog NumberCU4542152
Manufacturing Year2008
Hours345 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 245,000
Tax-
Price Including Tax-
Details
Output1875 kVA
Engine power2,040 hp
Frequency60 Hz
Additional Information2008 Cummins DQGAB S#K080221789, 1500kW standby/1360kW prime, 277/480V 3ph, 60Hz, 1800rpm, 345 hours, Cummins KTA50 EPA tier 2 engine, digital Power Command control panel, 2500A adjustable main breaker, standard air cleaners

ACCESSORIES: electric start, battery charging alternator, diesel fuel generator, weatherproof enclosure w/ 1,500G subbase fuel tank

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L - 255"
W - 110"
H - 145"
WEIGHT: 35,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 and ... Ricketts at 317-220-2602 and ...
Features
Additional Information2008 Cummins DQGAB S#K080221789, 1500kW standby/1360kW prime, 277/480V 3ph, 60Hz, 1800rpm, 345 hours, Cummins KTA50 EPA tier 2 engine, digital Power Command control panel, 2500A adjustable main breaker, standard air cleaners

ACCESSORIES: electric start, battery charging alternator, diesel fuel generator, weatherproof enclosure w/ 1,500G subbase fuel tank

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L - 255"
W - 110"
H - 145"
WEIGHT: 35,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 and ... Ricketts at 317-220-2602 and ...
Power Rating
Standby
60Hz
1875kVA / 1500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources