Cummins DGCB

Cummins DGCB

Price
9,850 USD
Year
2007
Working hours
3940 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCummins DGCB
CategoryStationary Generator Sets
Serial NumberB070022215
Unit NumberEPG-215U
Catalog NumberCU4634961
Manufacturing Year2007
Hours3940 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 9,850
Tax-
Price Including Tax-
Details
Output55 kVA
Engine power54.4 hp
Frequency60 Hz
Additional Information40kW standby at 480v 3p - weatherproof enclosure - fuel base tank - electronic control panel - battery charger - circuit breaker - cleaned - serviced - load tested

BASE TANK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
Additional Information40kW standby at 480v 3p - weatherproof enclosure - fuel base tank - electronic control panel - battery charger - circuit breaker - cleaned - serviced - load tested

BASE TANK
Power Rating
Standby
60Hz
55kVA / 40kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CATSee InventoryWebsiteSelect contact
David Dennie
Telephone:+1 361 698 5727
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources