Cummins DFED-3776539

Cummins DFED-3776539

Price
37,500 USD
Year
1999
Working hours
592 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCummins DFED-3776539
CategoryStationary Generator Sets
Serial NumberH990970588
Unit NumberEPU10667
Catalog NumberCU4439497
Manufacturing Year1999
Hours592 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 37,500
Tax-
Price Including Tax-
Details
Output625 kVA
Frequency60 Hz
Features
Additional Information1999 Cummins DFED-3776539 S#H990970588, 500kW standby/ 455kW prime, 277/480V 3ph, 60Hz, 592 hours, Cummins KTA-19 diesel fueled engine, Cummins Power Command digital control panel, 800A main breaker, batteries, battery charging alternator, 24V 10A battery charger, standard air cleaner, jacket water heater, engine driven radiator, open skid no enclosure or fuel tank.

Generator will be removed from site April 1st 2019

*For more information contact Chris Ricketts 317-220-26002.

$37,500.00 ID: EPU10667
Power Rating
Standby
60Hz
625kVA / 500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone