Caterpillar XQ800 GIRTZ

Caterpillar XQ800 GIRTZ

Price
435,000 USD
Year
2014
Working hours
4391 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ800 GIRTZ
CategoryStationary Generator Sets
Serial NumberT4Z00402
Unit Number028019
Catalog NumberCU4642082
Manufacturing Year2014
Hours4391 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax435,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationUsed 2014 Girtz Package Built Power Module, Model XQ800 w/ C27, EPA Tier 4i, Rated 800 kW Standby/ 725 kW Prime, 480 Volt,
3 Phase, 60 HZ, 1800 RPM, Pkg’d in a Sound Attenuated 30ft ISO Container, Mounted on a 2-Axle Chassis.

Pkg s/n T4Z00402 • Eng s/n ZRS00539 • Gen s/n SCT00628
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
Additional InformationUsed 2014 Girtz Package Built Power Module, Model XQ800 w/ C27, EPA Tier 4i, Rated 800 kW Standby/ 725 kW Prime, 480 Volt,
3 Phase, 60 HZ, 1800 RPM, Pkg’d in a Sound Attenuated 30ft ISO Container, Mounted on a 2-Axle Chassis.

Pkg s/n T4Z00402 • Eng s/n ZRS00539 • Gen s/n SCT00628
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone