Caterpillar XQ 350

Caterpillar XQ 350

Price
175,000 USD
Year
2014
Working hours
1900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 350
CategoryStationary Generator Sets
Serial NumberX3M00407
Catalog NumberCU4720336
Manufacturing Year2014
Hours1900 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax175,000 USD
Tax USD
Price Including Tax USD
Details
Engine power476 hp
Output430 kVA
Frequency60 Hz
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Conditions
Good
Fair
Poor
  • general appearance
general appearance
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
Power Rating
Standby
60Hz
430kVA / 350kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone