Caterpillar XQ200

Caterpillar XQ200

Price
79,500 USD
Year
2013
Working hours
6021 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ200
CategoryStationary Generator Sets
Serial NumberMRP00187
Unit NumberUE01208
Catalog NumberCU4472014
Manufacturing Year2013
Hours6021 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$ 79,500
Tax-
Price Including Tax-
Details
Output250 kVA
Frequency60 Hz
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationUSED CATERPILLAR XQ200 GENERATOR
Power Rating
Standby
60Hz
250kVA / 200kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone