Quick Search

Caterpillar XQ125BM

Caterpillar XQ125BM

Price
$81,750
Year
2022
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar XQ125BM
CategoryStationary Generator Sets
Serial NumberCK501336
Unit NumberCK51336
Catalog Number4883798
Year2022
Hours3 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax81,750 USD
Tax-
Price Including Tax-
Details
Additional information125C TEMP RISE OVER 40C AMB
ENGLISH INSTRUCTION LANGUAGE
*TRAILER OPTION ELECTRIC BRAK
*XQ125 TIER 4 FINAL 60HZ STD
STANDARD MUFFLER
60 HZ 100 KW
TRAILER ELECTRIC BRAKES
STANDARD RADIATOR
STANDARD TEST REPORT
EPA/CARB TIER 4F EMISSION CERT
VIN # 7KUBB1528NJ091064
3 PHASE NEMA LOCK RECEPTACLE
*CONNECTION GP
WET BATTERY (B1W)
RENTAL EPG
INTEGRATED VOLTAGE REGULATOR
STANDARD ALTERNATOR
EMCP4.2B CONTROL PANEL
BATTERY CHARGER UL10A 120VAC
*GENERAL AR
*HEATER GPGENERATOR
STANDARD ENCLOSURE
NO CLEAN EMISSIONS MODULE
*ENGINE ARPRIM
NO LWA DECALS TO BE FITTED
*WIRING GP
NO PUMP ELECTRONIC TANK UNIT
ALT SPACE HEATER
NO SOUND POWER VALUE REQUIRED
ESC NOT AVAIALBLE IN CSQ
*CERTIFICATION AR
*VOLTAGE INDICATOR 480V 60HZ
*END USE: EP RETAIL RENTAL
PSPS PANEL LEVEL CSTIC
OPTIONAL CONNECTION GROUP
60HZ 480 VOLT (WYE)
RENTAL
INSIDE US EPA LOCATIONS
*GENERATOR ARPWR
PRIME POWER
JACKET WATER HTR XQ35/60/125BM
HITCH PINTLE
STANDARD GOVERNOR
*TRAILER HITCH OPTIONS 3 (76
STANDARD BASE
3POLE CB
*OPTIONAL BATTERY CHARGER UL10A
*PERMANENT MAGNET
IVR12 PERMANENT MAGNET
ENGLISH PANEL LANGUAGE
*HEATER GPJW
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering