Caterpillar XQ 100

Caterpillar XQ 100

Price
24,000 USD
Year
2012
Working hours
12128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 100
CategoryStationary Generator Sets
Serial NumberD4D02714
Unit Number027781
Catalog NumberCU4503978
Manufacturing Year2012
Hours12128 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$ 24,000
Tax-
Price Including Tax-
Details
Output125 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional InformationCALIFORNIA EX-RENTAL FLEET PACKAGE • CATERPILLAR 2012 XQ100-6 PACKAGED DIESEL GENERATOR SET • RATED 100 KW STANDBY/90 KW PRIME • 208/480 VOLT • 3 PHASE • 60 HZ • 1800 RPM • CAT C4.4 DIESEL ENGINE • RADIATOR COOLED • CAT GENERATOR • ELECTRONIC GOVERNOR • 12V ELECTRIC START • CHARGING ALTERNATOR • BATTERY-RACK-CABLES • BATTERY CHARGER • JACKET WATER HEATER • CAT FUEL/WATER SEPARATOR • CAT EMCP 3.1 CONTROL PANEL W/AUTO-START-STOP & SAFETIES • 250A-480V/400A-208V CIRCUIT BREAKERS • DISTRIBUTION PANEL • 193 GALLON BASE FUEL TANK • SOUND ATTENUATED ENCLOSURE • EXHAUST SYSTEM • MOUNTED ON AN MGS INC 2-AXLE TRAILER • UNIT HAS BEEN SERVICED • CHECKED OUT • LOAD TESTED W/ 12,128 HOURS SINCE NEW • PKG S/N D4D02714 • ENG S/N E5A01141 • GEN S/N F3A03646 • CARB PERMIT NO. 160198, EXP. 11/30/21 • 16’-3” L X 6’-6” W X 7’-9” H • APPROX 7,600 LBS.
Power Rating
Standby
60Hz
125kVA / 100kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone