Caterpillar SR4B

Caterpillar SR4B

Price
26,000 USD
Year
2001
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar SR4B
CategoryStationary Generator Sets
Serial Number6DW01122
Unit NumberEPU10948
Catalog NumberCU4637602
Manufacturing Year2001
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 26,000
Tax-
Price Including Tax-
Details
Output1875 kVA
Engine power2,040 hp
Frequency60 Hz
Additional Information2001 CAT SR4B S#6DW01122, 1500kW standby/1360kW prime, 277/480V 3ph, 60Hz, 1800rpm, 4 pole, 697 frame, single-bearing, #21 flywheel, 00 housing, 6-lead, 0.6667 pitch, permanent magnet excitation.

Includes doghouse with EMCP 2+ digital control panel.

Generator end only – no engine. Good working condition.

For more details or any questions, please contact: Todd Moseley at 832-316-9715 or ...
Features
Accessories
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2001 CAT SR4B S#6DW01122, 1500kW standby/1360kW prime, 277/480V 3ph, 60Hz, 1800rpm, 4 pole, 697 frame, single-bearing, #21 flywheel, 00 housing, 6-lead, 0.6667 pitch, permanent magnet excitation.

Includes doghouse with EMCP 2+ digital control panel.

Generator end only – no engine. Good working condition.

For more details or any questions, please contact: Todd Moseley at 832-316-9715 or ...
Power Rating
Standby
60Hz
1875kVA / 1500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources