Caterpillar SR4B GD

Caterpillar SR4B GD

Price
On Request
Year
2008
Working hours
9999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar SR4B GD
CategoryStationary Generator Sets
Serial NumberG6Y00628
Unit NumberG000274-37
Catalog NumberCU4487669
Manufacturing Year2008
Hours9999 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output2275 kVA
Frequency50 Hz
Power Rating
Prime
50Hz
2275kVA / 1820kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone