Caterpillar G3516SITA

Caterpillar G3516SITA

Price
169,000 USD
Year
1999
Working hours
7933 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3516SITA
CategoryStationary Generator Sets
Serial Number4EK02658
Catalog NumberCU2127984
Manufacturing Year1999
Hours7933 h
CountryUnited States
LocationCleveland, OH
Pricing
Price Excluding Tax$ 169,000
Tax-
Price Including Tax-
Details
Output1025 kVA
Frequency60 Hz
Features
Additional InformationCAT G3516 LE RATED @ 820 EKW CONTINUOUS
SKID MOUNTED-GENERATOR SET 480V
ORIGINAL HOURS
NEW SURPLUS CAT SR4 GENEND
CHARGING ALTERNATOR
JACKET WATER HEATER
CONTINUOUS RATED
RICHARD GASCA CELL # 305-763-9326
SOLD AS-IS
Power Rating
Continuous
60Hz
1025kVA / 820kW / 480Volts @ 1200RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone