Caterpillar G3520C

Caterpillar G3520C

Price
430,195 USD
Year
2017
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3520C
CategoryStationary Generator Sets
Serial NumberMAD00101
Unit NumberG001367
Catalog NumberCU4283946
Manufacturing Year2017
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$ 430,195
Tax-
Price Including Tax-
Details
Output2458 kVA
Frequency50 Hz
Power Rating
Continuous
50Hz
2458kVA / 1966kW / 400Volts @ 1500RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone