Caterpillar G3516 PPO G1000

Caterpillar G3516 PPO G1000

Price
240,105 USD
Year
2017
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3516 PPO G1000
CategoryStationary Generator Sets
Serial Number4EK00060
Unit NumberG001039
Catalog NumberCU4284255
Manufacturing Year2017
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$ 240,105
Tax-
Price Including Tax-
Details
Output1280 kVA
Frequency50 Hz
Power Rating
Continuous
50Hz
1280kVA / 1025kW / 10500Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone