Caterpillar G3516TALE

Caterpillar G3516TALE

Price
On Request
Year
2001
Working hours
19885 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3516TALE
CategoryStationary Generator Sets
Serial Number8JZ00258
Catalog NumberCU4476530
Manufacturing Year2001
Hours19885 h
CountryGermany
LocationSchweringen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output1275 kVA
Frequency50 Hz
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • electrical, starting and charging system
  • comments, misc. repairs, general remarks
  • generator
general appearance
  • Good
  • Poor
  • Poor
engine
  • -
  • Engine get Overhaul at 16344 hours and current 3500hour only after Topend overhaul, Spark plugs renewed, Test Report available, 12,0:1 Compression Ratio
  • OK
  • none
  • YesOK
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • GoodRenewed before Testing
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Genset engine 3500 hours after Topend ovehaul
  • Generator with coupling new
  • EMCP4.2 Control panel with Harness new
  • Unit is full tested by Caterpillar 1030ekw 400V50HZ
  • Top Condition Genset
generator
  • Yes
  • Brushless new generator with new EMCP4.2 GSC Mounted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poornone available only Bus Bar Connectors 4000amps
  • Good
Power Rating
Continuous
50Hz
1275kVA / 1030kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER/PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone