Caterpillar G3406

Caterpillar G3406

Price
99,000 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3406
CategoryStationary Generator Sets
Serial NumberR7E00310
Unit NumberE7915
Catalog NumberCU4418299
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 99,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power231 hp
Output212 kVA
Frequency60 Hz
Additional InformationNEW CAT G3406 170KW NATURAL GAR GENERATOR SET
MOUNTED ON AN OIL FIELD SKID WITH WEATHER CANOPY
CAT EMCP 4.2 CONTROL PANEL, CIRCUIT BREAKER, BATTERY STORAGE BOX
NO EXHAUST SYSTEM
SET UP FOR LOW PRESSURE GAS
CAT SR4B PM EXCITED GEN END
Features
Additional InformationNEW CAT G3406 170KW NATURAL GAR GENERATOR SET
MOUNTED ON AN OIL FIELD SKID WITH WEATHER CANOPY
CAT EMCP 4.2 CONTROL PANEL, CIRCUIT BREAKER, BATTERY STORAGE BOX
NO EXHAUST SYSTEM
SET UP FOR LOW PRESSURE GAS
CAT SR4B PM EXCITED GEN END
Power Rating
Continuous
60Hz
212kVA / 170kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone