Caterpillar G3406

Caterpillar G3406

Price
90,000 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3406
CategoryStationary Generator Sets
Serial NumberR7E00264
Unit NumberE7824
Catalog NumberCU4418261
Manufacturing Year2013
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 90,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power231 hp
Output212 kVA
Frequency60 Hz
Additional InformationNEW SURPLUS CAT G3406 170 KW NATURAL GAS GENERATOR SET
MOUNTED ON AN OIL FIELD SKID WITH WEATHER CANOPY
CAT EMCP2 CONTROL PANEL, CIRCUIT BREAKER, BATTERY STORAGE BOX.
NO EXHAUST SYSTEM
SET UP FOR LOW PRESSURE GAS
CAT SR4B PM EXCITED GEN END
Features
Additional InformationNEW SURPLUS CAT G3406 170 KW NATURAL GAS GENERATOR SET
MOUNTED ON AN OIL FIELD SKID WITH WEATHER CANOPY
CAT EMCP2 CONTROL PANEL, CIRCUIT BREAKER, BATTERY STORAGE BOX.
NO EXHAUST SYSTEM
SET UP FOR LOW PRESSURE GAS
CAT SR4B PM EXCITED GEN END
Power Rating
Continuous
60Hz
212kVA / 170kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone