Caterpillar G3406TA

Caterpillar G3406TA

Price
90,000 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3406TA
CategoryStationary Generator Sets
Serial NumberR7E00308
Unit NumberE7919
Catalog NumberCU4420993
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 90,000
Tax-
Price Including Tax-
Details
Output212 kVA
Frequency60 Hz
Features
Additional InformationNEW CAT G3406 170KW NATURAL GAR GENERATOR SET
CAT EMCP4.2 CONTROL PANEL
NEW WITH NEW CAT WARRANTY
Power Rating
Continuous
60Hz
212kVA / 170kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone