Caterpillar G3306

Caterpillar G3306

Price
55,000 USD
Year
2013
Working hours
20 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3306
CategoryStationary Generator Sets
Serial NumberRJ200101
Unit NumberEPU10202
Catalog NumberCU2128945
Manufacturing Year2013
Hours20 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 55,000
Tax-
Price Including Tax-
Details
Output152 kVA
Frequency60 Hz
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
CONTINUOUSCONTINUOUS
Additional Information2013 CAT G3306B, 122kW continuous, S#RJ200101, 277/480V (6 lead re-connectable), 3ph, 60Hz, 20hrs, 0.5 g/bhp-hr NOx per NSPS, EMCP 2 control panel, 200A main breaker, skid mounted open style unit, natural gas generator, with a 28 cubic foot radiator. Dimensions: L-90, W-40, H-60, package weight 4,500 lbs.

*CAT ESC warranty available inquire within.
*Financing available inquire within.

For information contact Christopher Ricketts (317) 220-2602 ... AMO CIRCUIT BREAKER
BATTERY CHARGER AND JACKET WATER HEATER
CAN BE CONVERTED TO 50HZ @
CAT ESC WARRANTY AVAILABLE
EXHAUST SILENCER
FOR INFORMATION CONTACT CHRISTOPHER RICKETTS (317) 220-2602.
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • comments, misc. repairs, general remarks
  • generator
general appearance
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Yes
  • 152
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 2 hour load bank preformed prior to sale
generator
  • Yes
Power Rating
Continuous
50Hz
122kVA / 98kW / 440Volts @ 1500RPM
Continuous
60Hz
152kVA / 122kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone