Caterpillar DE22E3

Caterpillar DE22E3

Price
7,412 USD
Year
2015
Working hours
16850 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar DE22E3
CategoryStationary Generator Sets
Serial NumberGBY02617
Unit NumberUA868
Catalog NumberCU4447188
Manufacturing Year2015
Hours16850 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 7,412
Tax (10%)$ 741
Price Including Tax$ 8,154
Details
Output20 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information*ENCLOSURE-SOUND ATTENUATED
COMPLETE WITH INTEGRAL BUNDED FUEL TANK
FULL REMOTE START CAPABLE CONTROL PANEL
OUTPUT CIRCUIT BREAKER
C2.2 ENGINE
LEAD ACID START BATTERIES
• PRIME RATED OUTPUT 20 KVA
*CONTROL PANEL EMCP4.1
Power Rating
Prime
50Hz
20kVA / 16kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone