Caterpillar DE22E3

Caterpillar DE22E3

Price
6,870 USD
Year
2015
Working hours
22678 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar DE22E3
CategoryStationary Generator Sets
Serial NumberGBY01588
Unit NumberUA866
Catalog NumberCU4447108
Manufacturing Year2015
Hours22678 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 6,870
Tax (10%)$ 687
Price Including Tax$ 7,557
Details
Output20 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationDETAILS:
• Class: Generators
• Stock No.: UA866
• Manufacturer Year: 2015
• Hours: 22,678
• Price: $10,000 AUD (Exclusive of GST)
• Location: Larapinta Qld
OPEN SKID DIMENSIONS:
• Length (mm): 1704 mm
• Width (mm): 876 mm
• Height (mm): 1268 mm
• Weight (Kg): 800 kg
DESCRIPTION:
• Heavy duty, sound attenuated, enclosed diesel generator
• Complete with 66 L integral bunded fuel tank
• Full remote start capable control panel
• Output circuit breaker
• C2.2 Perkins Engine
• EMCP4.1 Control System
• Lead acid start batteries
• Prime rated output 20 kVA / 16kW
• Maximum rated current 28 amps
• Ready to run
Energy Power Systems Australia (Caterpillar Dealer)
For a full listing of available stock visit ... quoted are Ex Works and exclusive of GST)

*SOUND ATTENUATED ENCLOSURE
COMPLETE WITH INTEGRAL BUNDED FUEL TANK
OUTPUT CIRCUIT BREAKER
REMOTE START/STOP CAPABILITY,
EMCP4.1 COMMON CONTROL PANEL
Power Rating
Prime
50Hz
20kVA / 16kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone