Caterpillar C9

Caterpillar C9

Price
53,500 USD
Year
2006
Working hours
275 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C9
CategoryStationary Generator Sets
Serial NumberC9E00316
Unit NumberEPU10888
Catalog NumberCU4600517
Manufacturing Year2006
Hours275 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax53,500 USD
Tax USD
Price Including Tax USD
Details
Engine power408 hp
Output375 kVA
Frequency60 Hz
Additional Information2006 CAT C9 S#C9E00316, 300kW standby/275kW prime, 120/208V (12-lead) 3ph, 60Hz, 1800rpm, 275 hours, diesel fueled EPA Tier 1 CAT C9 engine, EMCP 3.3 digital control panel, 1200A breaker, light duty air cleaner.

ACCESSORIES: battery charging alternator, electric start, jacket water heater, enclosure with 200-gallon subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L - 145"
W - 75"
H - 110"
WEIGHT: 15,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ... TANK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2006 CAT C9 S#C9E00316, 300kW standby/275kW prime, 120/208V (12-lead) 3ph, 60Hz, 1800rpm, 275 hours, diesel fueled EPA Tier 1 CAT C9 engine, EMCP 3.3 digital control panel, 1200A breaker, light duty air cleaner.

ACCESSORIES: battery charging alternator, electric start, jacket water heater, enclosure with 200-gallon subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L - 145"
W - 75"
H - 110"
WEIGHT: 15,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ... TANK
Power Rating
Standby
60Hz
375kVA / 300kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone