Quick Search

Caterpillar C 9 (480 V) 275@1800/3/PRP EKW@RPM/PH/R

Caterpillar C 9 (480 V) 275@1800/3/PRP EKW@RPM/PH/R

Dealer Certified
Price
$72,500
Year
2008
Working hours
2,813 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Peterson Tractor Company
Eugene, OR
+1 888 627 2924
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar C 9 (480 V) 275@1800/3/PRP EKW@RPM/PH/R
CategoryStationary Generator Sets
Serial NumberC9E01252
Unit NumberUE01329
Catalog Number4881328
Year2008
Hours2,813 h
CountryUnited States
LocationEugene, OR
Pricing
Price Excluding Tax72,500 USD
Tax-
Price Including Tax-
Details
Engine power408 hp
Output375 kVA
Frequency60 Hz
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
300
  • Yes
  • No
  • No
  • Yes
  • No
  • Battery tray
  • No
  • Good
  • None
  • Good
  • Good
safety items
100
  • No
  • Good
gauges, operator station, console
200
  • Good
  • Good
engine
1000
  • Red long life
  • N/A
  • N/A
  • 53 psi
  • Ok
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
cooling system
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • No
  • NoMissing handle
  • Yes
  • Yes
  • Alternator
  • 375
  • Good
  • Good
  • Good
generator
  • No
  • 300
  • Caterpillar
  • LC5
  • 3
  • 1800
  • G5A02992
  • 480
  • 12
  • Yes
loadbank testing
  • 365
  • 4
  • 60 Hz
  • 53 psi
  • 1800
  • 480
  • 196 F
  • 185
  • 7
  • 60 Hz
  • 75
  • 1800
  • 480
  • 165
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering