Caterpillar C32ACERT

Caterpillar C32ACERT

Price
On Request
Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C32ACERT
CategoryStationary Generator Sets
Serial NumberSXC92026
Catalog NumberCU4478498
Manufacturing Year2019
Hours1 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output1138 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Power Rating
Prime
60Hz
1138kVA / 910kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER/PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone