Caterpillar C18

Caterpillar C18

Price
90,000 USD
Year
2020
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C18
CategoryStationary Generator Sets
Serial NumberJKS9
Catalog NumberCU1902902
Manufacturing Year2020
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax90,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power816 hp
Output750 kVA
Frequency60 Hz
Additional InformationREBUILT CATERPILLAR C18 GENSET ZERO HOUR
600KW 480V 1800RPM 60HZ 3PH
EMCP3.1 COMMON CONTROL PANEL
1250A 3POLE CIRCUIT BREAKER-ISW FUEL TANK 1000 LITRE
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationREBUILT CATERPILLAR C18 GENSET ZERO HOUR
600KW 480V 1800RPM 60HZ 3PH
EMCP3.1 COMMON CONTROL PANEL
1250A 3POLE CIRCUIT BREAKER-ISW FUEL TANK 1000 LITRE
Conditions
Good
Fair
Poor
  • general appearance
  • cooling system
  • electrical, starting and charging system
general appearance
  • GoodISW FUEL TANK 1000 LITRE
cooling system
  • Good
electrical, starting and charging system
  • Yes1250A 3POLE CIRCUIT BREAKER
Power Rating
Standby
50Hz
700kVA / 550kW / 400Volts @ 1500RPM
Standby
60Hz
750kVA / 600kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone