Quick Search

Caterpillar C18

Caterpillar C18

Price
US$ 34,000
Year
2011
Working hours
10,133 h
Videos of Caterpillar C18
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CHILE S.A.
Santiago De Chile
+56 229277196
Show phone number
Basic information
BrandCaterpillar C18
CategoryStationary Generator Sets
Serial NumberN1D00468
Unit Number10070101
Catalog Number4817369
Year2011
Hours10,133 h
CountryChile
LocationSantiago de Chile, Chile
Pricing
Price Excluding Tax34,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Frequency60 Hz
Additional informationBASE TANK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
410
  • No
  • No
  • No
  • No
  • En buenas condiciones
  • Good
  • Good
  • Good
  • FairAbolladura menores
  • Good
safety items
100
  • En buenas condiciones
  • Good
gauges, operator station, console
200
  • En buenas condiciones de operación
  • Good
  • Good
engine
1100
  • Rojo
  • Mínimo
  • En buenas condiciones de operación
  • Normal
  • Normal
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • En buenas condiciones de operación
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • No
  • Yes
  • Yes
  • Yes
  • En buenas condiciones de operación
  • 635
  • Good
  • Good
  • Good
generator
  • 508 Kw
  • Caterpillar
  • LC7
  • 1500 rpm
  • G7A03605
  • 400 volt
  • Yes
loadbank testing
  • 740 amperes
  • 520 kw
  • 50hz
  • 70 psi
  • 1500 rpm
  • 400 volt
  • 90º C
  • 263 AMPERES
  • 254 KW
  • 50 HZ
  • 75 PSI
  • 1500 RPM
  • 400 VOLT
  • 82 c°
comments, misc. repairs, general remarks
  • Equipo en buenas condiciones de operación
  • Detalles menores de pintura
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering