Quick Search

Caterpillar C-18

Caterpillar C-18

Price
XDR 53,000
Year
2013
Working hours
5,507 h
Videos of Caterpillar C-18
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CHILE S.A.
Santiago
+56 229277196
Show phone number
Basic information
BrandCaterpillar C-18
CategoryStationary Generator Sets
Serial NumberLXK00202
Unit Number10070049
Catalog Number4763789
Year2013
Hours5,507 h
CountryChile
Locationsantiago, Chile
Pricing
Price Excluding Tax53,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power691 hp
Output635 kVA
Frequency50 Hz
Additional informationBASE TANK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • Yes
  • No
  • Yes
  • No
  • BUENA
  • Good
  • GoodABOLLADURA PEQUEÑA
  • Good
  • Good
  • Good
safety items
100
  • EN BUEN ESTADO
  • Good
gauges, operator station, console
200
  • EN BUENAS CONDICIONES
  • Good
  • Good
engine
1100
  • REFRIGERANTE DE COLOR ROJO
  • MINIMO
  • EN BUENAS CONDICIONES DE OPERACION
  • NORMAL
  • NORMAL
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • GoodMANTENCION AL DIA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • EN BUENAS CONDICIONES DE OPERACION
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Yes
  • Yes
  • Yes
  • EN BUENAS CONDICIONES DE OPERACION
  • 635 KVA
  • Good
  • Good
  • Good
generator
  • 508 KW
  • CATREPILLAR
  • 700
  • 1500
  • C7A01398
  • 400 VOLT
loadbank testing
  • 716 AMPERES
  • 500KW
  • 50HZ
  • 62 C°
  • 1500 RPM
  • 400 VOLT
  • 90 C°
  • 355 AMPERES
  • 250KW
  • 50 HZ
  • 68 PSI
  • 1500 RPM
  • 400 VOLT
  • 88 C°
comments, misc. repairs, general remarks
  • GENERADOR EN BUENAS CONDICIONES DE OPERACION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering