Caterpillar C175-16

Caterpillar C175-16

Price
On Request
Year
2007
Working hours
9520 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C175-16
CategoryStationary Generator Sets
Serial NumberWYB00115
Unit Number76501
Catalog NumberCU1970501
Manufacturing Year2007
Hours9520 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output3000 kVA
Frequency50 Hz
Additional Information24V PRELUBE PUMP, EMCP3.3, 400V50HZ 3000KVA STBY
C175-16 COMPLETE OVERHAULED AND TESTED
FUEL FITERS BASE
GENERATOR SR5 DOUBLE BEARING ARR
GLOBAL DESIGN
OIL FILTERS
Features
Accessories
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information24V PRELUBE PUMP, EMCP3.3, 400V50HZ 3000KVA STBY
C175-16 COMPLETE OVERHAULED AND TESTED
FUEL FITERS BASE
GENERATOR SR5 DOUBLE BEARING ARR
GLOBAL DESIGN
OIL FILTERS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • comments, misc. repairs, general remarks
  • generator
general appearance
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Unit has 3 hours after Overhaul and Testing at Caterpillar
  • Good
  • Good
  • GoodNew Painted
safety items
  • Good
gauges, operator station, console
  • 3 hours after overhaul clock meter shows 9500h
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • GoodNew
  • GoodNew
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • None Radiator
electrical, starting and charging system
  • No
  • No
  • Yes
  • Yes
  • Double Starter 24V
  • 2750KVA Prime Power
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Genset is in TOP Running condition and full load tested at Caterpillar
generator
  • Brushless
  • 2250
  • Caterpillar
  • SR-4B
  • 3
  • 1500
  • G
  • 400
  • 6
  • Yes
Power Rating
Standby
50Hz
3000kVA / 2400kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone