Caterpillar C15

Caterpillar C15

Price
105,000 USD
Year
2019
Working hours
38 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C15
CategoryStationary Generator Sets
Serial NumberT3300673
Unit NumberEU00045
Catalog NumberCU4696391
Manufacturing Year2019
Hours38 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax105,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power680 hp
Output625 kVA
Frequency60 Hz
Additional Information2019 Caterpillar C15 ACERT, 500 kW standby, S/N: T3300673, Caterpillar C15 ACERT Inline 6 Cylinder Diesel engine, Tier 2 EPA Emergency Emissions Certified Engine, 277/480V, 3ph, 60Hz, 38 hrs. since new, EMCP 4.2 control panel, (1x) 800 AMP main breakers with electrical shunt trip, standard air cleaners, 240V Jacket Water Heater, 24V battery charger, battery charging alternator, Alternator Strip Space Heater, 125 Amp Load Center, Level Two Sound Attenuated Enclosed Package, 2,130 Gallon Custom Diesel Fuel Base Tank. Approximate Dimensions: L- 228 Inches, W-108 Inches, H-108 Inches. Approximate package weight 18,000 lbs. Located in Knoxville, TN.

**UNIT HAS REMAINDER OF A 2,500 HOUR/ 5-Year CATERPILLAR PLATINUM PLUS WARRANTY**

BASE TANK
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information2019 Caterpillar C15 ACERT, 500 kW standby, S/N: T3300673, Caterpillar C15 ACERT Inline 6 Cylinder Diesel engine, Tier 2 EPA Emergency Emissions Certified Engine, 277/480V, 3ph, 60Hz, 38 hrs. since new, EMCP 4.2 control panel, (1x) 800 AMP main breakers with electrical shunt trip, standard air cleaners, 240V Jacket Water Heater, 24V battery charger, battery charging alternator, Alternator Strip Space Heater, 125 Amp Load Center, Level Two Sound Attenuated Enclosed Package, 2,130 Gallon Custom Diesel Fuel Base Tank. Approximate Dimensions: L- 228 Inches, W-108 Inches, H-108 Inches. Approximate package weight 18,000 lbs. Located in Knoxville, TN.

**UNIT HAS REMAINDER OF A 2,500 HOUR/ 5-Year CATERPILLAR PLATINUM PLUS WARRANTY**

BASE TANK
Power Rating
Standby
60Hz
625kVA / 500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 279 9247
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone