Caterpillar C15

Caterpillar C15

Price
52,000 USD
Year
2010
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C15
CategoryStationary Generator Sets
Serial NumberP1Z00353
Unit NumberEPU10900
Catalog NumberCU4600879
Manufacturing Year2010
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax52,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationNew-surplus CAT C15 industrial engine S#P1Z00353, Eng. Arrangement: 296-2943, SAE 1 flywheel housing, 24-volt electric starter, electronic governor.

Generator drive engine capable of 455kW prime and 500kW standby.

Manufactured Date: 2010

DIMENSIONS
L – 66”
W – 36”
H – 50”
WEIGHT: 3,100lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ...
Features
Additional InformationNew-surplus CAT C15 industrial engine S#P1Z00353, Eng. Arrangement: 296-2943, SAE 1 flywheel housing, 24-volt electric starter, electronic governor.

Generator drive engine capable of 455kW prime and 500kW standby.

Manufactured Date: 2010

DIMENSIONS
L – 66”
W – 36”
H – 50”
WEIGHT: 3,100lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ...
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone