Caterpillar 3516B

Caterpillar 3516B

Price
295,000 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516B
CategoryStationary Generator Sets
Serial NumberYAT91011
Catalog NumberCU1960826
Manufacturing Year2014
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$ 295,000
Tax-
Price Including Tax-
Details
Output2250 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information1825KW PRIME RATING 480V 60HZ 1800RPM - 1600KW PRIME RATING 400V 50HZ 15000 RPM
EMCP 3.2 CONTROL PANEL - JACKET WATER HEATER
GENERATOR SR5
JWH WITH PUMP 240V
NON TIER LO BSFC
REBUILDS COMES WITH THE CATERPILLAR EXTENDED SERVICE COVERAGE (ESC) INSURANCE PLAN
REBUILT CAT 3516B 2013
Power Rating
Prime
50Hz
2000kVA / 1600kW / 400Volts @ 1500RPM
Prime
60Hz
2250kVA / 1825kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone