Caterpillar 3516B

Caterpillar 3516B

Price
On Request
Year
2020
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516B
CategoryStationary Generator Sets
Serial NumberYAP92041
Catalog NumberCU2503824
Manufacturing Year2020
Hours1 h
CountryGermany
LocationSchweringen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output2500 kVA
Engine power2,475 hp
Frequency60 Hz
Additional Information3516B CAT REBUILD GENSET
EMCP4.2 REAR MOUNTED, BATTERY SET, CUSTOMER BUS BAR
GLOBAL DESIGN, RADIATOR SF44, FANDRIVE GP
PRIMERY FUEL FILTER, MECHNICAL PRELUBE PUMP, 24V ALTERNATOR
SR5 1647 FRAME SINGLE BEARING GEN ARR. POWER, GEN HOUSING
TEST REPORT, DOCUMENTATION ENGLISH
Features
Accessories
DIESELDIESEL
PRIMEPRIME
50 hZ50 hZ
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information3516B CAT REBUILD GENSET
EMCP4.2 REAR MOUNTED, BATTERY SET, CUSTOMER BUS BAR
GLOBAL DESIGN, RADIATOR SF44, FANDRIVE GP
PRIMERY FUEL FILTER, MECHNICAL PRELUBE PUMP, 24V ALTERNATOR
SR5 1647 FRAME SINGLE BEARING GEN ARR. POWER, GEN HOUSING
TEST REPORT, DOCUMENTATION ENGLISH
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • comments, misc. repairs, general remarks
  • generator
general appearance
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • You need a low-cost, quality solution. Thanks to Cat Rebuild, you can get a Cat® generator set, fully rebuilt to
generator
  • brushless
  • 1600
  • Caterpillar
  • SR5 single bearing
  • 3
  • 1500
  • G1Y02079
  • 400
  • 4
  • Yes252-3866, 0,6667 pitch
Power Rating
Prime
50Hz
2000kVA / 1600kW / 400Volts @ 1500RPM
Prime
60Hz
2500kVA / 1820kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone