Caterpillar 3516B

Caterpillar 3516B

Price
239,000 USD
Year
1999
Working hours
576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516B
CategoryStationary Generator Sets
Serial Number6HN00328
Unit NumberEPU10936
Catalog NumberCU4610139
Manufacturing Year1999
Hours576 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax239,000 USD
Tax USD
Price Including Tax USD
Details
Engine power2,720 hp
Output2500 kVA
Frequency60 Hz
Additional Information1999 CAT 3516B S#6HN00328, 2000kW standby/1825kW prime, 277/480V 3ph, 60Hz, 1800rpm, 576 hours, CAT 3516 diesel engine, EMCP 2 digital control panel, 3000A breaker, standard air cleaners.

ACCESSORIES: battery charging alternator, electric start, jacket water heater, enclosure with 3,400-gallon subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

For any questions or more information, please contact:
Todd Moseley at 832-316-9715 or ... TANK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information1999 CAT 3516B S#6HN00328, 2000kW standby/1825kW prime, 277/480V 3ph, 60Hz, 1800rpm, 576 hours, CAT 3516 diesel engine, EMCP 2 digital control panel, 3000A breaker, standard air cleaners.

ACCESSORIES: battery charging alternator, electric start, jacket water heater, enclosure with 3,400-gallon subbase fuel tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

For any questions or more information, please contact:
Todd Moseley at 832-316-9715 or ... TANK
Power Rating
Standby
60Hz
2500kVA / 2000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone