Caterpillar 3512

Caterpillar 3512

Price
125,000 USD
Year
2004
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512
CategoryStationary Generator Sets
Serial NumberCMJ01324
Unit NumberEPU10665
Catalog NumberCU4439421
Manufacturing Year2004
Hours250 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 125,000
Tax-
Price Including Tax-
Details
Output1562 kVA
Frequency60 Hz
Features
Additional Information2004 CAT 3512 S#CMJ01324, 1250kW standby/ 1100kW prime, 277/480V 3ph, 60Hz, 250 hours, EMCP2 control panel, 2000A main breaker, batteries, battery charging alternator, 24V 10A battery charger, standard air cleaner, jacket water heater, Racor secondary fuel filters, engine driven radiator, sound attenuated enclosure w/ 1,000G subbase fuel tank.

Generator will be removed from site April 1st 2019

*For more information contact Chris Ricketts 317-220-26002.

$125,000.00 ID: EPU10665
Power Rating
Standby
60Hz
1562kVA / 1250kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone