Quick Search

CAT 3512C

CAT 3512C

Year
2014
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT 3512C
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberYBD00153
Unit NumberEPU11194
Catalog Number10030166
Year2014
Hours500 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax335,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power2,040 hp
Output1875 kVA
Frequency60 Hz
Additional informationDESCRIPTION:
2014 Caterpillar 3512C S#YBD00153, 1500kW Emergency Standby, 277/480V 3PH, 60HZ, 1800RPM, < 500 Hours, 2250HP CAT 3512C Diesel Engine, Radiator-Cooled, Air Cleaners, Jacket Water Heater, Charging Alternator, Electric Starter, EMCP 4.2 Digital Control Panel, 2500A Circuit Breaker, Battery Charger, Drop-Over Enclosure.

SERVICE WORK:
Generator Set Will Be Serviced and Load Tested to 100% Capacity Prior to Pick-Up.

ESTIMATED DIMENSIONS:
L – 258”
W – 126”
H – 130”
Weight: 45,000 lbs.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering