Caterpillar 3512B HD

Caterpillar 3512B HD

Price
On Request
Year
2018
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512B HD
CategoryStationary Generator Sets
Serial NumberYAN92008
Catalog NumberCU4351643
Manufacturing Year2018
Hours1 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output1700 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
PRIMEPRIME
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationAUTO START
CAT BRAND GENSET
DIESEL
PRIME
50 HZ
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • comments, misc. repairs, general remarks
  • generator
general appearance
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good0hours
engine
  • No
  • NoDry
  • No
  • No
  • No
  • No
  • No
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • CAT Rebuild Brand Genset
generator
  • Brushless
  • 1360
  • Caterpillar
  • SR-4B Double Bearing
  • 3
  • 1500
  • 400
  • 12
  • Yes
Power Rating
Prime
50Hz
1700kVA / 1360kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER/PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone