Caterpillar G3412 BIOGAS ENGINE

Caterpillar G3412 BIOGAS ENGINE

Price
69,017 USD
Year
2018
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3412 BIOGAS ENGINE
CategoryStationary Generator Sets
Serial Number6ZM
Unit NumberG002292
Catalog NumberCU4486929
Manufacturing Year2018
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$ 69,017
Tax-
Price Including Tax-
Details
Frequency50 Hz
Power Rating
Continuous
50Hz
0kVA / 419kW / 0Volts @ 1500RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone