Caterpillar 3508C

Caterpillar 3508C

Price
216,213 USD
Year
2007
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3508C
CategoryStationary Generator Sets
Serial NumberLLC00176
Unit Number1005
Catalog NumberCU4480174
Manufacturing Year2007
Hours1 h
CountryCanada
LocationInnisfil, ON
Pricing
Price Excluding Tax$ 216,213
Tax-
Price Including Tax-
Details
Output793 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2007 Caterpillar 3508C Diesel Generator
635 kW Prime Rated
600 V
60 hz @ 1200 rpm
1 test hour - Megger/Load Tested
Skid-mounted
Power Rating
Prime
60Hz
793kVA / 635kW / 600Volts @ 1200RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMSSee InventoryWebsiteSelect contact
Patrick McCart
Canada
Telephone:+1 705 436 7770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone