Caterpillar 3508B

Caterpillar 3508B

Price
90,000 USD
Year
2001
Working hours
1000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3508B
CategoryStationary Generator Sets
Serial NumberCNF00234
Catalog NumberCU4397867
Manufacturing Year2001
Hours1000 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$ 90,000
Tax-
Price Including Tax-
Details
Output1125 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Conditions
Good
Fair
Poor
  • general appearance
general appearance
  • No
  • No
  • Yes
  • No
Power Rating
Standby
60Hz
1125kVA / 900kW / 4160Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone