Caterpillar R-XQ35BN

Caterpillar R-XQ35BN

Price
36,037 USD
Year
2017
Working hours
953 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar R-XQ35BN
CategoryStationary Generator Sets
Serial NumberJK700219
Unit NumberJK7219
Catalog NumberCU4448379
Manufacturing Year2017
Hours953 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$ 36,037
Tax-
Price Including Tax-
Details
Additional InformationPhotos taken Oct 2019

*END USE: EP RENTAL
*CERTIFICATION AR
*ENGINE AR PRIME
*GENERAL ARRANGEMENT
*GENERATOR ARPWR
*OPTIONAL COOLANT HEATER
*OPTIONAL TRAILER HYDRAULIC BRA
*TRAILER HITCH OPTIONS 2 (50
*VOLTAGE INDICATOR 480V 60HZ
3POLE CB
60 HZ 27 KW
60HZ 480 VOLT (WYE)
80C TEMP RISE OVER 40C AMBIENT
C2.2 480V 60 HZ (XQ35)
EMCP4.2B CONTROL PANEL
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC TIER 4 - ORDER ON LINE
HITCH 50MM BALL
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
JACKET WATER HEATER
NO CLEAN EMISSIONS MODULE
NO LWA DECALS TO BE FITTED
NO PUMP ELECTRONIC TANK UNIT
NO SOUND POWER VALUE REQUIRED
NO TEST REPORT AVAILABLE
PRIME POWER
RENTAL
RENTAL EPG
SOLD
STANDARD ALTERNATOR
STANDARD BASE
STANDARD BATTERY
STANDARD ENCLOSURE
STANDARD MUFFLER
STANDARD RADIATOR
TRAILER - HYDRAULIC BRAKES
VIN# 1U9BX1215GJ087475
Features
Additional InformationPhotos taken Oct 2019

*END USE: EP RENTAL
*CERTIFICATION AR
*ENGINE AR PRIME
*GENERAL ARRANGEMENT
*GENERATOR ARPWR
*OPTIONAL COOLANT HEATER
*OPTIONAL TRAILER HYDRAULIC BRA
*TRAILER HITCH OPTIONS 2 (50
*VOLTAGE INDICATOR 480V 60HZ
3POLE CB
60 HZ 27 KW
60HZ 480 VOLT (WYE)
80C TEMP RISE OVER 40C AMBIENT
C2.2 480V 60 HZ (XQ35)
EMCP4.2B CONTROL PANEL
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC TIER 4 - ORDER ON LINE
HITCH 50MM BALL
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
JACKET WATER HEATER
NO CLEAN EMISSIONS MODULE
NO LWA DECALS TO BE FITTED
NO PUMP ELECTRONIC TANK UNIT
NO SOUND POWER VALUE REQUIRED
NO TEST REPORT AVAILABLE
PRIME POWER
RENTAL
RENTAL EPG
SOLD
STANDARD ALTERNATOR
STANDARD BASE
STANDARD BATTERY
STANDARD ENCLOSURE
STANDARD MUFFLER
STANDARD RADIATOR
TRAILER - HYDRAULIC BRAKES
VIN# 1U9BX1215GJ087475
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone