Caterpillar 3412

Caterpillar 3412

Price
39,674 USD
Year
1987
Working hours
1930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412
CategoryStationary Generator Sets
Serial Number81Z06388
Unit Number800108034
Catalog NumberCU4516306
Manufacturing Year1987
Hours1930 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$ 39,674
Tax-
Price Including Tax-
Details
Output625 kVA
Engine power680 hp
Frequency60 Hz
Features
Accessories
DIESELDIESEL
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Power Rating
Standby
60Hz
625kVA / 500kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone